2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

704184002030

Expand Table
EN
1/5
Önizleme görüntüsü
PREVIEWPERLINE
Code
CODE
Description
VAR0
1
2
3
4
5
701182302022
Type 70. 11 – Line voltage monitoring relay for single-phase networks. Multi-function model for monitoring single-phase (220 … 240)V undervoltage, overvoltage, or window mode (overvoltage + undervoltage). Voltage fault memory – selectable. Features include: Positive safety logic (make output contact opens when the measured value is out of limits), All functions and rating can be easily set using the front face selector and trimmer, “Blade + cross” – both flat blade and cross head screwdrivers can be used to select the function, adjust the trimmer and release the rail clip, Clear and immediate identification of the status through colored LEDs, 1 changeover output contact – rated 10 A, Modular, 17. 5 mm wide, 35 mm rail (EN 60715) mounting, Cadmium-Free Contacts
704184002030
Type 70. 41 – Line voltage monitoring relay for three-phase networks. Multi-function model for monitoring (380 … 415)V three-phase networks, with or without neutral. Monitoring modes: window (overvoltage + undervoltage), phase rotation, phase loss , neutral loss (selectable), voltage asymmetry. Features include: Detects phase failure even in the presence of regenerated voltages, Positive safety logic (make output contact opens when the measured value is out of limits), All functions and rating can be easily set using the front face selector and trimmer, “Blade + cross” – both flat blade and cross head screwdrivers can be used to select the function, adjust the trimmer and release the rail clip, Clear and immediate identification of the status through colored LEDs, 1 changeover output contact – rated 6 A, Modular, 35 mm wide, 35 mm rail (EN 60715) mounting, Cadmium-free Contacts
704284002032
Type 70. 42, Line voltage monitoring relay for three-phase networks. Multi-function model, for monitoring three-phase networks (380 … 415 V, with neutral). Monitoring modes: undervoltage, overvoltage, window (overvoltage + undervoltage), phase rotation, phase loss, neutral loss (selectable), voltage asymmetry. Selectable Fault MemoryFeatures include: Detects phase failure error even in the presence of regenerated voltages, Positive safety logic (make output contact opens when the measured value is out of limits), All functions and values ​​can be easily set using the selectors and front regulators, “Blade + cross” – both flat blade and cross head screwdrivers can be used to select the function, adjust the trimmer and release the rail clip, Clear and immediate identification of the status through colored LEDs, 2 changeover contacts 8 A, Modular, 35 mm wide, 35 mm rail (EN 60715) mounting, Cadmium-free contacts
706184000000
Relay Type 70. 61 for phase sequence and phase failure monitoring for three-phase networks (208 … 480 V). Features: Universal use (systems with UN from 208 V to 480 V, 50/60 Hz), Detects phase failure error even in the presence of regenerated voltages, Positive safety logic (the output relay contact opens in case of error detection), 1 changeover output contacts rated 6 A, Modular, 17. 5mm wide, 35 mm rail mounting (EN 60715), European patent filed for the innovative principle underlying the 3-phase monitoring and error detection system
706284000000
Type 70. 62 relays for phase sequence and phase failure monitoring for three-phase networks (208 … 480 V). Features include: Universal use (systems with UN from 208 V to 480 V, 50/60 Hz), Detects phase failure error even in the presence of regenerated voltages, Positive safety logic (make output contact opens when the measured value is out of limits), 2 changover output contact rated 8 A, Modular, 35mm wide, 35 mm rail (EN 60715) mounting
Sıkıştırılmış görünümü göster (5 ürün)
Sipariş numarası704184002030
ShorttextLine monitoring relays
Son değişiklik27.05.2022 12:25:12
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties